Air Quality - Header

SpaceLogic Air Quality Sensors

Generic Search Portlet

Filter | Narrow your results
Language
Chinese
English
Product Type
Actuators
Ball Actuator
Butterfly Actuator
Damper Actuators
Globe Actuator
PICV Actuator
Zone Actuator
Sensors
Air Quality
Analog Sensors
Condensation
Differential Pressure
Flow Meter
Flow Sensors and Switches
Glass Touch Panel
Humidity
Motion Sensors
SpaceLogic Sensors
Static Pressure
Temperature
Thermostats
Valves
Displaying 20 of 27 Results
Sort by:
  • Release Date
  • Relevance
  • Title
Installation instructions for the SCD2 Series Air Quality Sensors, protocol versions for BACnet and Modbus.
File Type:
pdf
File Size:
4.1 MB
Download
Copy URL
SpaceLogic SCD2 Series Air Quality Sensors are duct mount all-in-one sensors for monitoring air quality. The device combines CO2, temperature, humidity, VOC and particulate matter (PM) sensing into a single unit to ensure a building’s optimum air quality and energy efficiency. Each device is an active sensor that converts a measurement into one of the following output options: • Analog output: 4-20 mA, 0 to 5 Vdc or 0 to 10 Vdc • Protocol output: BACnet MS/TP, Modbus RTU As an integral part of Schneider Electric EcoStruxture Building Operation (EBO) software, the SCD2 protocol models’ Ready-Connect feature enables a plug & play experience for easy integration and configuration. Different models are available based on application requirements for lower-cost installations. SCD2 is available with an LCD display option on select models.
File Type:
pdf
File Size:
1.1 MB
Download
Copy URL
Product Announcement PA-01025 EasyLogic CP-Series IAQ Sensors - redefining healthy buildings using cost-effective solutions
File Type:
pdf
File Size:
495.5 KB
Download
Copy URL
EasyLogic CP-Series Indoor Air Quality Sensors
File Type:
pptx
File Size:
5 MB
Download
Copy URL
Installation instructions for the SCD2 Series Air Quality Sensors, analog versions.
File Type:
pdf
File Size:
3.8 MB
Download
Copy URL
The SHD2 series comprises duct mount all-in-one sensors for monitoring humidity and temperature. SHO2 is the outdoor version of the combined next generation of the humidity and temperature sensor. By combining the humidity and temperature measurement in a single device, it ensures optimal precision in HVAC control. The SPM sensor is a new addition to the duct and plant room offer portfolio. It is a standalone sensor that measures Particulate Matter (PM) either through duct or outdoor installation
File Type:
pdf
File Size:
347.8 KB
Download
Copy URL
The CP-AI-C2-SE is a duct-mount CO2 transmitter designed for environmental monitoring and HVAC control applications. This device is ideal for commercial, industrial and general buildings, ensuring air quality and energy efficiency. Each device features an active sensor that converts a measurement into an analog output: 4-20 mA or 0 to 10 Vdc. This sensor is ideal for: • HVAC system control for improved comfort and energy savings • Hospitals, schools, museums and other workplaces requiring air quality control
File Type:
pdf
File Size:
1,003.1 KB
Download
Copy URL
The CP-AI-C2-SE is a duct-mount CO2 transmitter designed for environmental monitoring and HVAC control applications. This device is ideal for commercial, industrial and general buildings, ensuring air quality and energy efficiency. Each device features an active sensor that converts a measurement into an analog output: 4-20 mA or 0 to 10 Vdc. This sensor is ideal for: • HVAC system control for improved comfort and energy savings • Hospitals, schools, museums and other workplaces requiring air quality control
File Type:
pdf
File Size:
1.3 MB
Download
Copy URL
Table of standard RTD and thermistor values for Schneider Electric Living Space and Plant Room environmental sensors (CO2, humidity and temperature) .
File Type:
pdf
File Size:
780.6 KB
Download
Copy URL
The SpaceLogic SPMOP Outdoor Particulate Matter (PM) Sensor represents a technological breakthrough in optical PM sensors. This laser-scatter type sensor detects and counts particles using light scattering principles and features innovative contamination resistance technology to perform highly accurate and reliable PM measurements. SPMOP sensors are used in outdoor applications. Over a ten-year lifetime, SPMOP sensors provide superior precision measurement of numerous PM types and higher-resolution particle size binning, allowing for the detection of many types of environmental dust and other particles. The SPMOP detection concentration range is 0 to 1,000 μg/m³ and is intended for duct or outdoor mounting. This versatile sensor offers selectable PM measurement options of PM1.0, PM2.5, PM4.0 and PM10.
File Type:
pdf
File Size:
3.3 MB
Download
Copy URL
The SpaceLogic SPMDP and SPMOP Particulate Matter (PM) Sensors represent a technological breakthrough in optical PM sensors. This laser-scatter type sensor detects and counts particles using light scattering principles and features innovative contamination resistance technology to perform highly accurate and reliable PM measurements. These sensors are designed for use in duct mount (SPMDP) or outdoor (SPMDO) applications. Over a ten-year lifetime, these sensors provide superior precision measurement of numerous PM types and higher-resolution particle size binning, allowing for the detection of many types of environmental dust and other particles. The detection concentration range is 0 to 1,000 μg/m³. These versatile sensors offer selectable PM measurement options of PM1.0, PM2.5, PM4.0 and PM10.
File Type:
pdf
File Size:
1.3 MB
Download
Copy URL
The SpaceLogic SPMDP Duct Particulate Matter (PM) Sensor represents a technological breakthrough in optical PM sensors. This laser-scatter type sensor detects and counts particles using light scattering principles and features innovative contamination resistance technology to perform highly accurate and reliable PM measurements. SPMDP sensors are used in duct mount applications. Over a ten-year lifetime, SPMDP sensors provide superior precision measurement of numerous PM types and higher-resolution particle size binning, allowing for the detection of many types of environmental dust and other particles. The SPMDP detection concentration range is 0 to 1,000 μg/m³. This versatile sensor offers selectable PM measurement options of PM1.0, PM2.5, PM4.0 and PM10.
File Type:
pdf
File Size:
2.6 MB
Download
Copy URL
Provides a comprehensive description of all the environmental sensors, relays and power supply products available in the NAM region and an overview of their applications.
File Type:
pdf
File Size:
54.1 MB
Download
Copy URL
风管型CO2变送器,模拟输出0-10V或4-20mA,精度50ppm+3%
File Type:
pdf
File Size:
1.2 MB
Download
Copy URL
风管型CO2变送器,模拟输出0-10V或4-20mA,精度50ppm+3%
File Type:
pdf
File Size:
1.5 MB
Download
Copy URL