Humidity Sensors - Header

SpaceLogic Humidity Sensors

Generic Search Portlet

Filter | Narrow your results
Language
Chinese
English
Product Type
Sensors
Air Quality
Analog Sensors
Condensation
Differential Pressure
Flow Meter
Flow Sensors and Switches
Glass Touch Panel
Humidity
Motion Sensors
SpaceLogic Sensors
Static Pressure
Temperature
Thermostats
Displaying 19 of 19 Results
Sort by:
  • Release Date
  • Relevance
  • Title
Product Announcement PA-01025 EasyLogic CP-Series IAQ Sensors - redefining healthy buildings using cost-effective solutions
File Type:
pdf
File Size:
495.5 KB
Download
Copy URL
Sensor Calibration Certificate Order Form
Release Date: 2024-Oct-15
Order form for available Temperature Calibration Certificates and Humidity/Pressure Calibration Certificates. Certificates available only when ordered at the same time as a sensor. The sensors will be ordered as normal, and the calibration will appear as a separate item/charge.
File Type:
pdf
File Size:
444 KB
Download
Copy URL
SLXRH Generation 2 Replacement Humidity Sensors and T2 Series Temperature only or Temperature and Humidity sensors work with SCD2, SHD2 and SHO2 Series Plant Room Sensors (with humidity and temperature options). These sensors use on-board RH sensor and solid state temperature sensors to be used on analog transmitters or protocol models. The sensors are factory calibrated and offered in various configurations based on the end application need. When a replacement is installed into the socket, the reading from the replacement sensor is used. The replacement sensor can subsequently be replaced as needed. SLXRH Series Generation 2 Replacement Humidity Sensors also work with the SLA and SLP Series Living Space Sensors (with humidity option). The SLA and SLP Series sensors use an onboard RH sensor. When a replacement sensor is installed into the socket on the SLA or SLP, the reading from the replacement sensor is used. The replacement sensor can subsequently be replaced as needed.
File Type:
pdf
File Size:
976.8 KB
Download
Copy URL
SpaceLogic SHD2 Series Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All models are equipped with a solid state capacitive humidity sensor that is easy to replace in the field and a solid state temperature sensor for high accuracy measurements. SHD2 is an all-in-one device combining humidity and temperature sensing. Intended for duct mount applications, the device ensures a building’s optimum temperature and humidity levels, resulting in greater energy efficiency. Each device is an active sensor that converts a humidity or temperature measurement into 4-20 mA, 0 to 5 Vdc or 0 to 10 Vdc analog output. Different models are available based on application requirements for lower-cost installations.
File Type:
pdf
File Size:
2.9 MB
Download
Copy URL
SpaceLogic SHO2 Series Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of humidity conditions. All models are equipped with a solid state capacitive humidity sensor that is easy to replace in the field. The housing is weatherproof and intended for outdoor mounting. The SHO2 is an all-in-one device combining humidity and temperature sensing. The device ensures a building’s optimum temperature and humidity levels, resulting in greater energy efficiency. Each device is an active sensor that converts a humidity or temperature measurement into an analog output: current output (4-20 mA) or voltage output (0 to 5 Vdc or 0 to 10 Vdc). Different models are available based on application requirements for lower-cost installations.
File Type:
pdf
File Size:
3.3 MB
Download
Copy URL
The SHD2 series comprises duct mount all-in-one sensors for monitoring humidity and temperature. SHO2 is the outdoor version of the combined next generation of the humidity and temperature sensor. By combining the humidity and temperature measurement in a single device, it ensures optimal precision in HVAC control. The SPM sensor is a new addition to the duct and plant room offer portfolio. It is a standalone sensor that measures Particulate Matter (PM) either through duct or outdoor installation
File Type:
pdf
File Size:
347.8 KB
Download
Copy URL
The CP-AI-TH-SE is a series of duct-mount humidity and temperature transmitters designed for environmental monitoring and HVAC control applications. These devices measure relative humidity and temperature in a wide range of conditions. These sensors are ideal for: • HVAC system control for improved comfort and energy savings • Hospitals, schools, museums and other workplaces requiring humidity control
File Type:
pdf
File Size:
1 MB
Download
Copy URL
The CP-AI-TH-SE is a series of duct-mount humidity and temperature transmitters designed for environmental monitoring and HVAC control applications. These devices measure relative humidity and temperature in a wide range of conditions. These sensors are ideal for: • HVAC system control for improved comfort and energy savings • Hospitals, schools, museums and other workplaces requiring humidity control
File Type:
pdf
File Size:
1.3 MB
Download
Copy URL
风管式温湿度传感器 5%精度,4-20mA或0-10V,PT1000热敏电阻
File Type:
pdf
File Size:
1.5 MB
Download
Copy URL
风管式温湿度传感器 5%精度,4-20mA或0-10V,PT1000热敏电阻
File Type:
pdf
File Size:
1.2 MB
Download
Copy URL
Table of standard RTD and thermistor values for Schneider Electric Living Space and Plant Room environmental sensors (CO2, humidity and temperature) .
File Type:
pdf
File Size:
780.6 KB
Download
Copy URL
SpaceLogic SHD2 Series Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All models are equipped with a solid state capacitive humidity sensor that is easy to replace in the field and a solid state temperature sensor for high accuracy measurements. SHD2 is an all-in-one device combining humidity and temperature sensing. Intended for duct mount applications, the device ensures a building’s optimum temperature and humidity levels, resulting in greater energy efficiency. Each device is an active sensor that converts a humidity or temperature measurement into 4-20 mA, 0 to 5 Vdc or 0 to 10 Vdc analog output. Different models are available based on application requirements for lower-cost installations.
File Type:
pdf
File Size:
1 MB
Download
Copy URL
SpaceLogic SHO2 Series Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of humidity conditions. All models are equipped with a solid state capacitive humidity sensor that is easy to replace in the field. The housing is weatherproof and intended for outdoor mounting. The SHO2 is an all-in-one device combining humidity and temperature sensing. The device ensures a building’s optimum temperature and humidity levels, resulting in greater energy efficiency. Each device is an active sensor that converts a humidity or temperature measurement into an analog output: current output (4-20 mA) or voltage output (0 to 5 Vdc or 0 to 10 Vdc). Different models are available based on application requirements for lower-cost installations.
File Type:
pdf
File Size:
1.1 MB
Download
Copy URL
SpaceLogic SHD2 Series Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All models are equipped with a thin-film capacitive humidity sensor that is easy to replace in the field and a solid state temperature sensor for high accuracy measurements. SHD2 is an all-in-one device combining humidity and temperature sensing. Intended for duct mount applications, the device ensures a building’s optimum temperature and humidity levels, resulting in greater energy efficiency. Each device is an active sensor that converts a humidity or temperature measurement into BACnet MS/TP, Modbus RTU. As an integral part of Schneider Electric EcoStruxtureTM Building Operation (EBO) software, the SHD2 protocol models’ Ready-Connect feature enables a plug & play experience for easy integration and configuration. Different models are available based on application requirements for lower-cost installations. SHD2 is available with an LCD display option on select models.
File Type:
pdf
File Size:
1.1 MB
Download
Copy URL
Provides a comprehensive description of all the environmental sensors, relays and power supply products available in the NAM region and an overview of their applications.
File Type:
pdf
File Size:
54.1 MB
Download
Copy URL
Schneider Electric’s SCD series of duct mount sensors measure the levels of CO2, RH (if equipped) and temperature of air inside a duct. The CO2 sensor employs the Automatic Baseline Calibration (ABC) feature which enables the sensor to operate within accuracy specifications for the calibration interval of 5 years.
File Type:
pdf
File Size:
646.6 KB
Download
Copy URL