Temperature Sensors - Header

SpaceLogic Temperature Sensors

Generic Search Portlet

Filter | Narrow your results
Language
Chinese
English
French
German
Italian
Spanish
Swedish
Product Type
Sensors
Air Quality
Analog Sensors
Condensation
Differential Pressure
Flow Meter
Flow Sensors and Switches
Glass Touch Panel
Humidity
Motion Sensors
SpaceLogic Sensors
Static Pressure
Temperature
Thermostats
Asset Type
Announcement
Brochure
Catalog
Manual
Installation Sheet
Specification Sheet
Displaying 20 of 22 Results
Sort by:
  • Release Date
  • Relevance
  • Title
The STP300 is an electronic immersion temperature transmitter that converts a measured temperature into an electronic current signal of 4 to 20 mA. The STP300 is designed for immersion mounting in pipe systems with a separate pocket/well. The pocket/well is sealed, making it easy to replace the transmitter if necessary. The transmitter is intended for measurement of high and low temperatures. The transmitter is connected with a 2-wire cable, which serves both as power supply and for signal transmission. The reading of the measured signal is done over an external load resistance.
File Type:
pdf
File Size:
953.9 KB
Download
Copy URL
STD400 is an electronic average temperature transmitter that converts the average measured temperature into one electric current signal 4…20 mA. The transmitter is used for temperature measurement in air ducts.
File Type:
pdf
File Size:
986.1 KB
Download
Copy URL
The STO300 is an electronic temperature transmitter that converts the measured value into an analogue electrical signal of either 4 ... 20 mA or 0...10 V (field selectable). The transmitter is supplied as a complete unit, comprising the sensing element and amplifier mounted within a plastic enclosure, complete with circular cover resistant to ultraviolet light. The transmitter is intended for mounting on an outside wall, on the north side where possible. Electrical connection is via 2 or 3-wire cable, dependent on the output signal type selected. The temperature measurement range is field selectable to meet most application needs.
File Type:
pdf
File Size:
1.1 MB
Download
Copy URL
Product Announcement PA-01025 EasyLogic CP-Series IAQ Sensors - redefining healthy buildings using cost-effective solutions
File Type:
pdf
File Size:
495.5 KB
Download
Copy URL
The STD660 is a revolutionary control solution for today’s applications. The adjustable probe length enables the user to find the best monitoring position with ease. This sensor is designed for use with Satchwell controllers to provide temperature control in ventilation systems.
File Type:
pdf
File Size:
934.2 KB
Download
Copy URL
The STP500 is designed for immersion mounting in pipe systems with a separate pocket (well). The pocket is closed in the bottom, making it easy to replace the sensor, if necessary.
File Type:
pdf
File Size:
895.1 KB
Download
Copy URL
Sensor Calibration Certificate Order Form
Release Date: 2024-Oct-15
Order form for available Temperature Calibration Certificates and Humidity/Pressure Calibration Certificates. Certificates available only when ordered at the same time as a sensor. The sensors will be ordered as normal, and the calibration will appear as a separate item/charge.
File Type:
pdf
File Size:
444 KB
Download
Copy URL
SLXRH Generation 2 Replacement Humidity Sensors and T2 Series Temperature only or Temperature and Humidity sensors work with SCD2, SHD2 and SHO2 Series Plant Room Sensors (with humidity and temperature options). These sensors use on-board RH sensor and solid state temperature sensors to be used on analog transmitters or protocol models. The sensors are factory calibrated and offered in various configurations based on the end application need. When a replacement is installed into the socket, the reading from the replacement sensor is used. The replacement sensor can subsequently be replaced as needed. SLXRH Series Generation 2 Replacement Humidity Sensors also work with the SLA and SLP Series Living Space Sensors (with humidity option). The SLA and SLP Series sensors use an onboard RH sensor. When a replacement sensor is installed into the socket on the SLA or SLP, the reading from the replacement sensor is used. The replacement sensor can subsequently be replaced as needed.
File Type:
pdf
File Size:
976.8 KB
Download
Copy URL
The SHD2 series comprises duct mount all-in-one sensors for monitoring humidity and temperature. SHO2 is the outdoor version of the combined next generation of the humidity and temperature sensor. By combining the humidity and temperature measurement in a single device, it ensures optimal precision in HVAC control. The SPM sensor is a new addition to the duct and plant room offer portfolio. It is a standalone sensor that measures Particulate Matter (PM) either through duct or outdoor installation
File Type:
pdf
File Size:
347.8 KB
Download
Copy URL
The CP-AI-TH-SE is a series of duct-mount humidity and temperature transmitters designed for environmental monitoring and HVAC control applications. These devices measure relative humidity and temperature in a wide range of conditions. These sensors are ideal for: • HVAC system control for improved comfort and energy savings • Hospitals, schools, museums and other workplaces requiring humidity control
File Type:
pdf
File Size:
1 MB
Download
Copy URL
The CP-AI-TH-SE is a series of duct-mount humidity and temperature transmitters designed for environmental monitoring and HVAC control applications. These devices measure relative humidity and temperature in a wide range of conditions. These sensors are ideal for: • HVAC system control for improved comfort and energy savings • Hospitals, schools, museums and other workplaces requiring humidity control
File Type:
pdf
File Size:
1.3 MB
Download
Copy URL
风管式温湿度传感器 5%精度,4-20mA或0-10V,PT1000热敏电阻
File Type:
pdf
File Size:
1.5 MB
Download
Copy URL
风管式温湿度传感器 5%精度,4-20mA或0-10V,PT1000热敏电阻
File Type:
pdf
File Size:
1.2 MB
Download
Copy URL
Table of standard RTD and thermistor values for Schneider Electric Living Space and Plant Room environmental sensors (CO2, humidity and temperature) .
File Type:
pdf
File Size:
780.6 KB
Download
Copy URL
The STD190 and STD290 sensors are delivered as complete units that consist of a housing and a cable with four sensors located at 0.5 m (1.6 ft.) intervals. The distance from the first sensor to the housing is 2.5 m (8.2 ft.). This mean-value temperature sensor contains four thermistors. It is is used for temperature measurement in air ducts and is mounted onto a grid or on wires suspended across a duct. The STD591 sensor is delivered as a complete unit, consisting of a junction box and four sensors on a cable at 1 meter (3.3 ft.) intervals. The distance from the first sensor to the junction box is 2 m (6.6 ft.). This mean-value temperature sensor contains four thermistors. It is used for temperature measurement in air ducts and is mounted onto a grid or on wires suspended across a duct.
File Type:
pdf
File Size:
192.3 KB
Download
Copy URL
Provides a comprehensive description of all the environmental sensors, relays and power supply products available in the NAM region and an overview of their applications.
File Type:
pdf
File Size:
54.1 MB
Download
Copy URL
The ET Series temperature sensors offer high accuracy and interchangeability over a wide temperature range. These sensors can be used in the following applications: • Room • Duct • Immersion • Averaging • Strap-on • Bead/bullet • Outdoor air
File Type:
pdf
File Size:
1.2 MB
Download
Copy URL