EcoStruxure Power Monitoring Expert
Promote & Sell
Search Help
Demo Site
Experience by Offer or Segment, complete with supporting promotional materials.
PME Licensing Portal
Smart tools to support the quotation, ordering, and commissioning of Power Monitoring Expert.
Community
Tap into the PME ecosystem to discuss issues and find answers.
PME Online Help
Utilize PME's Online Help to better understand, configure and operate PME's software.
Deploying our content is easier than you think! Discover all the tools you need to tackle your webinar project.
Extensive details about the Power Monitoring Expert software offer are available in these powerpoint presentations. Discover the latest in new ideas and innovative offer assets all in one roster. Learn more about the latest details and the highlights of new features.
PME 2024 What's New Presentation (External)
Review compelling reasons to upgrade to the latest version of Power Monitoring Expert with this informatve PPT presentation.
System Kit for PME, PSO & Easergy P3 - Detailed presentation that covers value propositions and case studies of Easergy P3 and PME or PSO systems, including arc flash applications and more.
System Kit for PME & Vigilohm - Detailed presentation that covers value propositions and case studies of Vigilohm and PME systems, including insulation monitoring in healthcare and more.
ISO image file to install the latest PME version
A basic EPMS with selected features from PME Standard Edition and a TVD that can be commissioned in hours.
Short Form Specification [External] technical specification document for the product designed to be included in a short form specification. Updated October 2024.
Short Form Specification with Killing Phrases Highlighted [Internal] technical specification document for the product with highlighted killing phrases. Updated October 2024.
Killing Phrases [Internal] document that describes the customer value and differentiation for the killing phrases. Updated October 2024.
Teaser Video A first look into the enhanced, award-winning Power Monitoring Expert! As a key element of EcoStruxure Power, PME is the window to your digitized power network.
PME in :60 Video - Only have a minute? Learn how EcoStruxure Power Monitoring Expert simplifies power management, providing rich energy visualization and energy management in just 60 seconds
eBrochure - Share this interactive eBrochure with your customers for a dynamic overview of EcoStruxure Power Monitoring Expert, its value propositions, applications, pertinent segments and the advantage of EcoStruxure Power
Flyer - View the one-page fact sheet for Power Monitoring Expert features and benefits
Press Release - Announcement of the new EcoStruxure Power Monitoring Expert, perfect for mission-critical power applications
Social Media - Socials and event support for the PME 2021 launch and beyond. Includes images, message matrix per social channel, and hashtags to get the message out
Offer Banner (kakemono) - Graphics for tradeshows and other events
Web Banners - 3 sizes to support your 2021 campaign and attract traffic to your SE web pages
Guidelines for the availability of support throughout the life of Power Management Software products including PO and PME. Updated October 2024.
Discover extended functionality for edge control platforms.
Click to download these module overviews:
Comparison of PME and EPO offers to edge control offerings from other vendors.
Certificate of compliance to IEC 62443-4-1 and IEC 62443-4-2 Security Level (SL1) for PME.
Certificate of compliance to ISO 50001, ISO 50002 and ISO 50006.
ISO 50001, 50002 and 50006 Certifications for PME and EPO with Advanced Reporting