Header - DiCube Addressable Systems

Exiway Dicube

Exiway Dicube - Intro

Exiway Dicube is an addressable system capable of performing automatic tests, generating plant reports and providing supervision of the emergency lighting system. With Dicube you can test and monitor every single connected anti-paninc and exit sign luminaire that can be connected with the Control Unit via a DALI bus protocol. The Exiway Smart Control runs automatic tests, as requsted by EN 62034, centralizing the information coming from luminaires for monitoring and maintenance.

Main advantages

  • Save Money: lower cost of ownership in term of installation, commissioning and maintenance.
  • Essential: with only one control Unit it is possible to know up to 256 luminaires status. No additional softwares are needed.
  • Smart: intelligent solutions for testing and maintenance are available; laser pointer, VLDP and dedicated APPs will simplify your life.
  • Save time: system integration is very fast
  • Easiness: commissioning and maintenance has never been so simple and flexible!

Aggregator - Exiway Dicube

Essential Materials