Web Content Display Web Content Display

Everyone knows that, nowadays, safety and security efficiency is getting more and more important in every kind of contests.Exiway Dicube was born to satisfy this need.
This is the complete Emergency Lighting super-visioning System, that guarantees an easy maintenance and an improved building safety.
Exiway family has been enlarged, providing dedicated luminaires and exit signs that can be connected with our control units via a DALI bus protocol.
With Dicube you can test and monitor every single luminaire connected (autonomously, periodically and integrated), with a user-friendly interface.
All with the possibility to be integrated in Ecostuxure System thanks to a dedicated widget (on demand).
End- user benefits
- Save Money: lower cost of ownership in term of installation, commissioning and maintenance
- Essential: with only one control Unit it is possible to know up to 256 luminaires status. No additional softwares are needed.
- Smart: intelligent solutions for testing and maintenance are available; laser pointer, VLDP and dedicated APPs will simplify your life.
System Integrator benefits
- Save time: the integration requires only 30 minutes!
- loyalty enhancement: offering new Services business opportunities and expanding building applications
- Easiness: commissioning and maintenance has never been so simple and flexible!
Web Content Display Web Content Display

Exiway Smartled, Smartexit, Smartbeam ranges are available now also in Dicube version. Come and find out all our increasing offer!
Web Content Display Web Content Display
All you have to know about Exiway Dicube, luminaires, commissioning and web interface.