Web Content Display Web Content Display

Exiway Power Control System structure groups all the super-visioning devices and emergency power in a unique location.
A wide range of luminaires (anti-panic emergency lighting, exit signs, downlights) satisfies all the environmental requests.
Suitable for every type and size of building, Exiway Power Control (EPC) combines safety with cost effectiveness thanks to low maintenance and high quality performances.
Building Management System connectivity is available through SpaceLYnk (BMS in a box) allowing a centralized super-visioning of all the installations.
For critical buildings the EPC will be integrated in Ecostruxure with SpaceLYnk.
End-user benefits
- Centralized offer: a wide and complete range of devices (luminaires, exit signs etc) are provided and connected to the central Battery system.
- Dedicated: suitable for large and critical building
Electrician benefits
- Save time: reduced time of maintenance thanks to centralized system where are located all the batteries and modules.
- Smart: intelligent solution as all the devices and the Central Battery system are constantly communicating among them.
Web Content Display Web Content Display

The EPC provides different solution for each type of designs and installations. Pre-configured machines are available from 500 W to 5300 W. Also a modular version is available to match specific requirements.
Web Content Display Web Content Display

Integrate your Emergency Lighting System in a global Building Management System (EBO).