Search Help




Fiber systems from Schneider Electric offer solutions to fit a broad range of applications for critical data networks in today’s smart buildings. Offer highlights include easy installation via pre-terminated options and simple product selection with the available digital tool. Fiber solutions from Schneider Electric are a critical component of the higher level building management system and Data centers, enabling connection and communication.
The 19-HD fiber panel is an “one-platform, two-solutions” design, which is a superior and compact solution for high productivity building that gives 50% more capacity than traditional field termination fiber panels. It also accepts MTP cassettes that answer your quick deployment and high reliability needs in Data Centers.
This brochure describes new European standard regulations for fire safety for critical cabling in buildings. The new standard details that all permanently installed power and communications cables must comply – inclusive of fiber cables and pre-terminated trunk cable.
You have only a few days left to transition and get fully familiar with mySchneider, the new platform designed to enhance your experience.
Don’t wait—make the switch today and ensure a smooth, seamless transition!