Search Help
Online Help
Search and read up on EcoStruxure Building Operation topics online. Easy, short write-ups – organized by product and software version. No need to look through thousands of pages to find what you need.
Explore ›
Summary of 'Known Issues and Solutions' compiled from release notes and hotfix lists for Building Operation and SmartX IP Controller - MP & RP Series.
Important note: EcoStruxure Building Operation 3.3L is intended for specific feature compatibility with some hardware or applications. Support for this version will be shorter than normal and will expire upon the next fully supported release of EcoStruxure Building Operation. If you do not require the specific features outlined in the 3.3L Release Notes, we recommend installing EcoStruxure Building Operation 3.2.x instead, which has normal support periods as outlined in the BMS Support Policy. Please consult the Release Notes for further details.
Software Package |
Release Date | Notes |
---|---|---|
Enterprise Central | 2021-Feb-11 | Version 3.3.1.59 |
License Administrator | 2021-Feb-11 | Version 3.3.1.59 |
Enterprise Server | 2021-Feb-11 | Version 3.3.1.59 |
WorkStation | 2021-Feb-11 | Version 3.3.1.59 |
Device Administrator | 2021-Feb-11 | Version 3.3.1.59 |
Report Server | 2021-Feb-11 | Version 3.3.1.59 |
Release Notes v3.3.L | 2021-Feb-11 | Release Notes v3.3.1L and v3.03.01 - EcoStruxure Building Operation and SmartX IP Controller firmware Rev B |